Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Katalog proizvaoda

D-G5BA, Water Resistant 2 Colour Indication Style Solid State Switch, Band Mounting, Grommet

  • Electrical entry: Grommet.
  • Application Load: 24V DC Relay/PLC.
  • Load current: 5 to 40mA.
  • Applicable Actuator Series: CG5, CDG1, MGG, CDA1, CDBA1, CDV3, CDVS1, CDLA, CDL1, CNA, MGC, RHC, MLGC, REC, CE2.