Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Katalog proizvaoda

D-H7NF, 2 Colour Indication Style with Diagnostic Output Solid State Switch, Band Mounting, Grommet

  • Electrical entry: Grommet.
  • Application Load: IC circuit/Relay/PLC.
  • Load current: 5 to 50mA.
  • Applicable Actuator Series: CDJ2, CDVJ3, CDVJ5, CDLJ2, CDM2, CDBM2, CDVM3, CDVM5, CDLM2, CDLG1, REC, CDG1, MGG, RSDG, MGC, RHC, MLGC.

Configure your product

 
Lead Wire Length