Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Katalog proizvoda

Thermo-chiller/Rack Mount Type - HRR

Simplify your temperature control

  • Save space – Mount multiple equipment units together in a rack
  • Ease your control, service and maintenance – Filters and drainage accessible via front panel
  • Facilitate installation – Built-in filters, flow sensors and bypass piping.

And much more

  • Cooling capacity: 0.95 to 5 kW (50 Hz)
  • Temperature stability: ±0.1 °C
  • Set temperature range: 5 to 35 °C; 15 to 35 °C (HRR010)
  • With heating function and self-diagnosis.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Cooling Capacity
Cooling Method
Pipe Thread
Power Supply
DI Water Piping
High-pressure Pump Mounted
Suffix
Feet
Flow Sensor