Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Katalog proizvaoda

Circulating Fluid Temperature Controller, Energy Saving Type, Large Type, Water-cooled 400 V Type - HRSH

  • Cooling capacity: 11.5 to 24 kW
  • Temperature stability: ±0.1 °C
  • Set temperature range: 5 to 35 °C
  • Triple inverter
  • With heating function and self-diagnosis.

Configure your product

 
Cooling Capacity
Thread
Caster Adjuster-foot
Fluid Fill Port
DI Water Piping
High-pressure Pump Mounted