Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Katalog proizvaoda

JC(D)M, Air Cylinder, Double Acting, Single Rod

  • Round Air Cylinder, Double Acting, Single Rod.
  • Compact and Lightweight.
  • Bore sizes (mm): 20, 25, 32 and 40.
  • Strokes up to 300 mm.
  • Direct mounting on both covers is possible.
  • Male and female rod ends available.
  • Bumper cushion.

Configure your product

 
Magnet
Mounting
Bore Size
Port Thread Type
Stroke
  []
Rod End Thread
Mounting Nut
Auto Switch
Lead Wire or Prewired Connector
Number