Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

JSX, Direct Operated 2-Port Solenoid Valve

Katalog proizvaoda

JSX, Direct Operated 2-Port Solenoid Valve

JSX, Direct Operated 2-Port Solenoid Valve
Ova slika možda ne odgovara odabranoj konfiguraciji.
Kliknite na ikonu 3D pregleda ispod da biste videli tačan izbor.
  • Applicable fluid: air, water, oil
  • Flow rate up to 25 l/min (water)
  • Orifice diameter: 1.6 to 7.1 mm
  • Port size: 1/8" to 3/8"
  • Body and coil material: stainless steel
  • Enclosure: IP67.

 
Size
Seal Material
Orifice Diameter/Port Size
Thread Type
Rated voltage
Electrical Entry
Bracket

Srodni proizvodi