Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Katalog proizvoda

High Rigidity Slider Type, Ball Screw Drive AC Servo Motor - LEJS/11-LEJS/25A-LEJS

Our most powerful electric actuator for high loads

  • Increase your productivity – High-speed transport of heavy workloads, up to 400 kg
  • Ensure robustness in your application – Supports eccentric loads with high accelerations
  • Move your workpieces at ease – Compact motor size ensures workpieces, even large ones, do not collide with the motor
  • Reduce installation time – Easy mounting of the main body.

And much more

  • Body size: 16, 25, 32, 40, 63 and 100
  • Stroke: 200 to 1790 mm
  • Compatible encoders: absolute, incremental
  • Servo motor type
  • Horizontal work load: up to 400 kg
  • Vertical work load: up to 80 kg
  • Speed: up to 2300 mm/s
  • Acceleration: up to 20000 mm/s².

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection