Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Katalog proizvaoda

Rotary Gripper, 2 Finger - MRHQ

  • Maximum gripping force 140 N at 0.7 MPa
  • Double acting and single acting
  • Rotation angle: 90° ±10°, 180° ±10°
  • Repeatability: ±0.01 mm
  • Max. operating frequency: 180 c.p.m.

Configure your product

 
Gripper ID
Action
Rotation Angle
Switch at Gripper
Gripper Sw. Lead Wire or Prewired Connector
Number Switch at Gripper
Switch at Rotation
Rotation Sw. Lead Wire or Prewired Connector
Number Switch at Rotation