Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Katalog proizvoda

Lock Unit - MWB-UT

Ensure easy handling

  • Handle it easily: reduce installation & maintenance work – Lock can be manually operated plus the lock unit can be separated from the cylinder
  • Rely on it – Locking force up to 6080 N
  • Lock up the quality in your process – High stopping accuracy.

And much more

  • Models: 32, 40, 50, 63, 80, 100
  • Applicable rod size: 12, 16, 20, 25, 30
  • Locking action: Exhaust locking
  • Max. operating pressure: 1.0 MPa
  • Locking direction: Both directions
  • Lock unit with lock status indication available.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection