Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Katalog proizvoda

Air Slide Table - MXQ-Z

Packed with features, simply the best

  • Further your application with the most compact, lightest and highest precision Air Slide Table – As little as 23 mm in height and 130 g in weight
  • Tailor MXQ to your individual needs – 4 body types, 4 stroke adjuster types, centralised adjuster, buffer mechanism, end lock, axial piping and several extra options including dual stroke and special environment specifications
  • Avoid undesired moments, oscillations and vibrations – Double rod construction & low centre of gravity design.

And much more

  • Air Slide Table, Double Acting
  • High rigidity in a compact and lightweight design
  • Bore sizes (mm): 6, 8, 12, 16, 20, 25
  • Strokes up to 150 mm
  • 4 body types
  • Battery manufacturing compatible version available.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Bore Size
A Stroke
B-A Stroke
Adjuster Option
Auto Switch
Lead Wire or Prewired Connector
Number