Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Katalog proizvaoda

D-P4DW, Magnetic Field Resistant 2 Colours lndication Style Solid State Switch, Rail Mounting, Grommet

  • Electrical entry: Grommet.
  • Application Load: 24V DC Relay/PLC.
  • Load current: 6 to 40mA.
  • Applicable Actuator Series: MDB, CDA2, CDQ2, CDQM, MDU, MGP, MGT, CDL1, MDNB, CDNA, CDLQ, MDLU, MLGP, CDQ2Y, CDA2Y, CDQ2X, RZQ, MK, MK2, MK2T, CKQ, CLKQ, CKG1, CLK2G.

Configure your product

 
Lead Wire Length