Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Katalog proizvoda

Digital Flow Switch, 2-Colour Display - PF2M7

One switch, several fluids

  • Reduce your stock – One single switch for CO2, Dry air, N2 & Ar
  • Ensure great accuracy & long life service – Bypass construction improves drainage and resistance to foreign matter
  • Get more information at a glance – 2-colour digital display, with reversible mode
  • Get ready for IIoT with IO-Link – Exchange data and parameters remotely via network.

And much more

  • Applicable fluid: Dry air, nitrogen, carbon dioxide, argon
  • Flow adjustment valve option
  • Flow ratio 100:1
  • Rated flow ranges: from 0.01 to 200 l/min
  • Output: PNP/NPN, analogue (voltage/current) and/or IO-Link.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection