Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Katalog proizvoda

Digital Flow Switch for Large Flow - PF3A*H

Helping your efficiency

  • Employ a single product to detect leaks and keep air consumption in sight – 100:1 Flow ratio with almost zero pressure loss
  • Get more information at a glance – 2-line display with up to 4 simultaneous values at once, including flow, pressure & temperature
  • Smartly automate your monitoring process – IO-Link for online parameterization and extraction of numeric data. Parallel analogue output possible
  • Achieve an all-in-one solution - Possibility of connecting, with built-in pressure and temperature sensor, to an air combination unit.

And much more

  • Applicable fluid: Air, N2
  • 3-colour 2 or 4-screen display
  • Outputs: IO-Link, NPN/PNP and analogue/external input
  • Rated flow ranges: from 10 to 12000 l/min
  • IP65 enclosure.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Rated Flow Range
Thread Type
Port Size
Output Specification
Lead Wire
Unit Specification
Calibration Certificate