Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Katalog proizvaoda

Compact Proportional Solenoid Valve - PVQ10

Control the flow rate up to 6 l/min according to current
  • Repeatability: 3% or less
  • Hysteresis: 10% or less
  • Body materials: Brass (C36) and stainless steel
  • Reduced noise
  • Suitable for vacuum applications.