Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Katalog proizvaoda

REBH, Sine Rodless Cylinder, High Precision Guide

  • Integrated guide type, high precision, sine rodless cylinder
  • Linear guide facilitates large load, large moment and high
    precision
  • Maximum speed of 600mm/s
  • A top cover over the sliding parts of the cylinder prevents
    scratches and damage
  • Bore sizes (mm): 15, 25, 32
  • Auto switch capability

Configure your product

 
Guide Suffix
Bore Size
Port Thread
Stroke
  []
Auto Switch
Lead Wire or Prewired Connector
Number
Made to Order