Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Katalog proizvaoda

RHC, High Power Cylinder, Double Acting, Single Rod, Scraper + Lub-retainer (XC93)

High speed or high load cylinder applications frequently require additional speed and flow control devices to control the stopping of the load. SMC's RHC series features a longer cushion design which is capable of stopping heavy or high speed loads while maintaining the simplicity of a standard air cushion cylinder. This enhanced cushion allows the kinetic distance, which results in the ability to absorb up to 23.8 ft-lb of energy and operate reliably at speeds up to 118 in/sec. Even with the improved performance of the RHC, cushion adjustment remains as simple as adjusting the cushion needle valve.

Configure your product

 
Mounting
Bore Size
Stroke
  []
Auto Switch
Lead Wire or Prewired Connector
Number