Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Katalog proizvaoda

SY5000, Plug-in Sub-plate

  • Impressively functional and all-purpose valve
  • High flow rates between 191-1751 l/min
  • Power consumption: 0.1 W (low wattage type); 0.35 W (standard)
  • Wide variety of wiring configurations
  • Mix mounting of different valve sizes and fast replacement
  • Up to IP67 enclosure
  • Connector connecting base and metal base types.

Configure your product

 
Actuation
Mounting/Porting
Seal
Pilot Specification
Back Pressure Check Valve
Pilot Valve
Coil specification
Rated Voltage
Light/Surge Suppressor/Common Specification
Manual Override
A B Port Size
A,B Port Thread Type
Mounting Option
Wiring Specification
Port Location
Sub-Plate Thread