Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Katalog proizvaoda

VEX1*0, Power Valve, Regulator Valve

  • Power valves series, regulator valve
  • Styles: air operated, external pilot solenoid
  • Port sizes (mm): 1/8, 1/4, 3/8, 1/2, 3/4, 1, 1 1/4, 1 1/2, 2
  • Maximum operating pressure: 1.0MPa
  • Ambient & fluid temperature: 0 to 50°C