Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Katalog proizvaoda

VEX3, Power Valve, 3 Position Valve

  • Power valve series, 3 position valve
  • Body ported & base mounted styles
  • Port sizes: 1/8, 1/4, 3/8, 1/2, 3/4, 1, 1-1/4, 1-1/2, 2
  • Proof pressure: 1.5MPa
  • Ambient temperature: 0~50°C (air op: 60°C)