Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Katalog proizvaoda

VFM200, 5 Port Mechanical Valve, Metal Seal, Metric

  • Fluid: air, inert gas
  • Operating pressure range: 0.1 to 1.0MPa
  • Effective area (Cv): 18mm 2 (1.0)
  • Maximum frequency (mechanical operation style):
    300 c.p.m. or less
  • Weight: 300g

Configure your product

 
Body Option
Port Size
Style
Suffix
Accessory