Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Katalog proizvaoda

VFN212N, NAMUR Interface 3 Port Solenoid Valve

  • Can be directly installed on the industrial valve actuator that complies with NAMUR
  • Solenoid options: Single or double
  • Port threads: NPT 1/4, G 1/4
  • Allowable voltage fluctuation: -15 to +10 % of rated voltage
  • Many options for electrical entry: Grommet, Grommet terminal, Conduit terminal, DIN terminal.