Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Katalog proizvaoda

VK3000, 5 Port Solenoid Valve, Direct Poppet, Rubber Seal

  • Fluid: air
  • Operating pressure range: 0 to 0.7
  • Effective area mm2 (Cv factor): 1.8~3.1 (0.1~0.17)
  • Rated voltage: 110, 110, 200, 220, 240VAC; 6, 12, 24, 58VDC
  • Protective construction: dustproof