Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Katalog proizvaoda

VV5QZ*5, 1000/2000/3000 Series, Base Mounted Manifold, Connector Kit

  • Base mounted connector type plug lead manifold for VQZ**5* valve
  • Optional DIN rail mounting for ease of installation
  • Both 3 and 5 port valves can be mounted on the same manifold
  • Maximum 20 stations available as standard
  • 16 port sizes available

Configure your product

 
Series
Stations
Port Size
Thread
Option
Q