Produktval
×

Gå till detaljer
Beställningsnummer

Mitt konto

×

Produktkatalog

56-VQC4000, 5-ports magnetventil, plattmonterad, plug-in, ATEX kategori 3

  • ATEX
  • 5 port solenoid valve, base mount, plug-in
  • Fluid: air/inert gas
  • Operating pressure: 1.0MPa [0.7MPa (low wattage)]
  • Effective area (Cv): 1.7 metal seal; 2.0 rubber seal
  • Coil rated voltage: 24VDC
  • Enclosure: dust proof (conforms to IP67)

Configure your product

 
Configuration
Sealant
Function
Manual Override