Produktval
×

Gå till detaljer
Beställningsnummer

Mitt konto

×

Produktkatalog

AMC, Filterljuddämpare

  • Fluid: compressed air
  • Effective area mm 2 (Cv):
    male thread style 16 (0.88) - 550 (31);
    female thread style 12 (0.66) - 55 (3.1)
  • Noise reduction: 35db or more
  • Oil mist removal: 99.9% or more
  • Element supply pressure: 0.1MP or less
  • Ambient & fluid temperature: 5 - 60° C