Produktval
×

Gå till detaljer
Beställningsnummer

Mitt konto

×

Produktkatalog

Vakuumgripdon för Cobots - ZXP-X1

Ease your cobot's vacuum handling

  • Minimise your mounting tasks – Vacuum gripper unit with integrated vacuum ejector, air supply/release valve, pressure sensor and pads
  • Reduce your set-up time – Plug and Play configuration for immediate use in a collaborative robot
  • Achieve flexible handling – Highly configurable with different number of pads, shapes and materials

And much more

  • Compatible manufacturers: Universal Robots, OMRON Corporation, TECHMAN ROBOT Inc.
  • It can be operated by simply connecting 1 compressed air supply tube and an electrical wiring connector
  • Maximum work load: 7 kg
  • Maximum suction flow rate: 17 l/min (ANR)
  • Maximum vacuum pressure: -84 kPa
  • Compliant with ISO 9409-1-50-4-M6.

Steg 1: Produktval

Välj produktparametrar innan du börjar med konfigurationen

Vänligen återställ filter för att ändra ditt val

ZXP-X1, Vakuumgripdon för Cobots

Steg 2: Konfiguration och artiklar i lager

 
Unit Size
Pad Flange Shape
Manufacturer
Pad Series
Pad Diameter
Pad Form
Pad Material
Attachment