Ürün seçimi
×

Ayrıntılara git
Parça numarası

Hesabım

×

Product catalogue

Speed Controllers, General Purpose, One-touch Fitting, Simple Handle, Metal Body, Elbow - AS*2*1-F

  • Flame resistant resin (Equivalent to UL-94 Standard V-0)
  • Port Size: M5, 1/8, 1/4, 3/8, 1/2
  • Applicable Tubing O.D.: Ø 4 to Ø 12 mm
  • Operating Pressure Range: 0.1 to 1 MPa.