Ürün seçimi
×

Ayrıntılara git
Parça numarası

Hesabım

×

Product catalogue

C(D)G3 Air Cylinder, Double Acting, Single Rod, Short Type

  • Standard: double acting single rod
  • Bore sizes (mm): 20, 25, 32, 40, 50, 63, 80, & 100
  • Strokes from 25mm through 300mm
  • Mounts: basic, foot, front or rear flange, clevis
  • Variety of switches and a variety of lead wire lengths