Ürün seçimi
×

Ayrıntılara git
Parça numarası

Hesabım

×

Product catalogue

C(D)M2X-Z, Low Speed Cylinder, Double Acting, Single Rod

  • CM2, low friction type
  • Mountings: 12 options available
  • Bore sizes: 20, 25, 32, 40mm
  • Strokes up to 300mm as standard
  • Auto switch capable

Configure your product

 
Magnet
Mounting
Bore Size
Thread
Stroke
  []
Rod End Thread
Auto Switch
Lead Wire or Prewired Connector
Number