Ürün seçimi
×

Ayrıntılara git
Parça numarası

Hesabım

×

Product catalogue

CX2, Slide Unit, Slide Bearing

CX2 slide units offer highly accurate positioning and smooth operation with large forces. Its compact design and low profile accommodate minimum space requirements to meet many design applications. CX2 units are available in three bore sizes and strokes from 25mm to 200mm. Through- holes in the housing provide for direct load mounting or fixed positioning of the body. Optional auto-switches may be mounted either directly to the body housing or on an end-plate supported rail.