Ürün seçimi
×

Ayrıntılara git
Parça numarası

Hesabım

×

Product catalogue

CY3R, Magnetically Coupled Rodless Cylinder (with Switch Rail)

  • Magnetically coupled rodless cylinder
  • Direct mount type, with switch rail
  • Bore sizes (mm): 6, 10, 15, 20, 25, 32, 40, 50, 63
  • Maximum operating pressure: 0.7MPa
  • Ambient temperature: -10 to 60°C
  • Variety of auto switches available