Ürün seçimi
×

Ayrıntılara git
Parça numarası

Hesabım

×

Product catalogue

2 Finger Gripper, Toggle Style, Toggle Style - MHT2-Z

  • Maximum gripping moment 106 Nm at 0.5 MPa
  • Finger opening angle from -3° to 28°
  • Double acting
  • Repeatability: ±0.01 mm
  • Max. operating frequency: 60 c.p.m.