Ürün seçimi
×

Ayrıntılara git
Parça numarası

Hesabım

×

Ürün Kataloğu

Air Slide Table - MXQ-Z

Packed with features, simply the best

  • Further your application with the most compact, lightest and highest precision Air Slide Table – As little as 23 mm in height and 130 g in weight
  • Tailor MXQ to your individual needs – 4 body types, 4 stroke adjuster types, centralised adjuster, buffer mechanism, end lock, axial piping and several extra options including dual stroke and special environment specifications
  • Avoid undesired moments, oscillations and vibrations – Double rod construction & low centre of gravity design.

Ve daha fazlası

  • Air Slide Table, Double Acting
  • High rigidity in a compact and lightweight design
  • Bore sizes (mm): 6, 8, 12, 16, 20, 25
  • Strokes up to 150 mm
  • 4 body types
  • Battery manufacturing compatible version available.

Ürün seçimi

İhtiyacınız olan ürün çeşidini seçin.

Seçiminizi değiştirmek için lütfen Filtreleri Sıfırlayın