Product selection
×

Go to details
Part number

My account

×

Product catalogue

High Rigidity Slider Type, Belt Drive AC Servo Motor - LEJB

Our most powerful electric actuator at high speed

  • Increase your productivity – High-speed transport, 3000 mm/s
  • Ensure robustness in your application – Supports eccentric loads with high accelerations
  • Move your workpieces at ease – Compact motor size ensures workpieces, even large ones, do not collide with the motor.

And much more

  • Body size: 40, 63
  • Stroke: 200 to 3000 mm
  • Compatible encoders: absolute, incremental
  • Servo motor type
  • Horizontal work load: up to 30 kg
  • Acceleration: up to 20000 mm/s².

Configure your product

 
Size
Motor Type
Lead Screw
Stroke
Motor Option
Actuator Cable type
Actuator Cable Length
Driver Type
I/O Cable Length