Product selection
×

Go to details
Part number

My account

×

Product catalogue

Clamp-on Type Flow Sensor for Liquids – PFUW

Measure more, intrude less

  • Leverage a single sensor for diverse fluid applications ‒ Various applicable fluids such as oil, antifreeze, chemical liquids, water, beverage, etc.
  • Avoid contact with fluid and leave problems aside ‒ No pressure loss. No clogging. No foreign matter in the piping. No piping work. No leakage. No water hammer.
  • Expedite your installation and retrofitting process ‒ Easy and fast mounting with just 2 bands and 2 screws.
  • Bet on a user-friendly visualisation ‒ Dot-matrix LCD colour & 90º rotatable display.

And much more

  • Detection method: ultrasonic method
  • Rated flow ranges: from 0 to 100 l/min
  • Output: IO-Link, NPN/PNP or analogue (voltage/current)
  • Repeatability: ±2.0 % F.S.
  • Consumption: 85 mA or less
  • IP65/IP67.

Configure your product

 
Rated Flow Range
Output Specification
Option
Unit Specification
Calibration Certificate