Product selection
×

Go to details
Part number

My account

×

Product catalogue

IP8101-X419, Smart Positioner

  • Smart positioner
  • Sensitivity: Within ±0.2 % F.S
  • Repeatability: Within ±0.5 % F.S
  • Ambient and fluid temperatures: −20 to 80 °C
  • Enclosure: IP65
  • Input feedback signal: 4 to 20 mA.

Configure your product

 
Connection (Air - Electric)