The MGP is designed for high side load applications found in material handling, lifting and stopping. The cylinder utilizes an ultra-compact design by  incorporating the cylinder body as part of the guide  body. As the stroke length increases, so does the bearing  length, thus enhancing the cylinder's load bearing  capacity.  Conventional designed guided cylinders have a  set bearing length resulting in dramatic decreases in side  load capacity as stroke lengths increase. The MGP is the latest generation of guided cylinders and  offers higher load capability, longer strokes, 2 port  locations, switch mounting grooves on two sides, and a  more versatile T-slot mounting than the MGQ series.  Order made options for this series include adjustable air  cushions, heavy duty guide rods, copper free, high  temperature, and low speed.