- Home
- Products
- Sensors & Switches
- Auto Switch
- Analogue Auto Switch and Display Sensor Monitor
Sensors & Switches
Analogue Auto Switch and Display Sensor Monitor
Install 1 switch, detect multiple positions!
- Monitor multiple positions using a single switch – reduced inventory
- Shorten the required commissioning time – No fine-tuning of the position is necessary when using the setting device
- Simplify your assembly – a dingle switch means less wiring and installation time
- Identify differences in a workpiece or wearing of tooling – small changes can be detected to allow predictive maintenance.
And much more
- Analogue output: 1 to 5 VDC
- Electrical entry: Grommet
- Power voltage: 12 to 24 VDC
- Rated input range: 1000 to 5000 mV
- Display and set range: 800 to 5200 mV
- Repeatability: ±4 mV ±1 digit.
Product selection
Select the product variation you need.
Please Reset Filters to modify your selection
No results found for this product selection configuration
No unique results found for this product selection configuration