Product selection
×

Go to details
Part number

My account

×

Product catalogue

2-Port Solenoid Valve - JSX/JSXD/JSXZ/JSXU/JSXR

Designed to resist

  • Withstand your most adverse environmental conditions - Stainless steel construction and IP67 enclosure
  • Save energy - Power consumption of only 2 watts
  • Ease your installation - Coil can be rotated 360 degrees.

And much more

  • Applicable fluid: air, water, steam, heated water, vacuum or oil
  • Available water hammer relief model
  • Flow rate up to 700 l/min (water)
  • Orifice diameter: 1.6 to 50 mm
  • Port size: 1/8” to 2”
  • Body material: stainless steel, brass, bronze and aluminium
  • Available variations for non-standard environments: Food Manufacturing Industry
  • Coil material: stainless steel.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Size
Body Material
Seal Material
Orifice Diameter/Port Size
Thread Type
Rated voltage
Electrical Entry
Oil-free Option
Bracket