Product selection
×

Go to details
Part number

My account

×

Product catalogue

Secondary Battery - 25A-LEY

  • Compatible with battery manufacturing
  • Body size: 25 and 32 mm
  • Stroke: 30 to 500 mm
  • AC Servo Motor, 100/200W.
  • Grease can be use in a dew point as low as -70 ºC.

Configure your product

 
Accuracy
Size
Motor Mounting Position
Motor Type
Lead Screw
Stroke
Motor Option
Rod End Thread
Mounting
Actuator Cable type
Cable length
Driver Type
I/O Connector