Product selection
×

Go to details
Part number

My account

×

Product catalogue

LPV, Pinch Valve

  • Pinch Valve
  • Applicable fluid: gas and liquid applicable to the tube
  • Tubing size: ø 3 to ø 6 mm
  • Operating pressure range: 0 to 0.2 MPa
  • Power consumption: 2 W
  • 2 patterns of mounting: panel mounting or direct mounting
  • Valve type: N.C. or N.O.

Configure your product

 
Valve Type
Rated Voltage
Electrical Entry
Light
Tubing Size
Lead Wire Length