Product selection
×

Go to details
Part number

My account

×

Humidity converter / condensate calculator

Keep an eye on moisture

Humidity in the compressed air system is a critical issue that can lead to operational failure, service life reduction and malfunctioning, so it is crucial to control it and know the figures.

With this software, you can convert the humidity information from relative humidity to atmospheric dew point or pressure dew point, and vice versa. In addition, you will be able to calculate the amount of drain per unit time or volume, so you can design your system accordingly.

Find your solution

You may find as well useful

  • How to proceed

  • System Requirements

How to proceed

Extract the downloaded file into the temporary folder of your choice and run "setup.exe". You may delete the temporary folder after the installation is completed.

System Requirements

The following browsers/versions are recommended for using the web version:

  • Google Chrome 77.0 or higher versions.
  • Mozilla Firefox 70.0 or higher versions.
  • Microsoft Internet Explorer 11.0 or higher versions.
  • Microsoft Edge 17 or higher versions.
  • Safari 11.0 or higher versions.

And the following system requirements are recommended for the downloadable version:

  • Operating System: Windows 8.1/10 (Version during support period) (32bit/64bit)
  • Memory: 4GB or higher
  • Hard Disk: 500 MB or more of free disk space (When installing one software product)
  • Display: 1024×768pixel or more is recommended
  • CPU: Celeron 2GHz or more is recommended