- Home
- Products
- Actuators
- Rotary Actuators
- Vane Type
- CRB
                        Actuators
        
        
                
                    
                            Rotary Actuator Vane Type - CRB
                        
                            
                                Rotate in unexpected spaces
                                
                                    - Introduce compactness and lightness in your machine – 115 g and 55.6 mm (size 20); angle adjustment unit and auto switch unit built-in as standard
- Reduce the machine operating pressure whilst maintaining actuator torque – Double vane construction available with effective torque up to 9.24 N·m (size 40 and 0.6 MPa)
- Reduce installation, inspection and maintenance time – Piping, wiring and angle adjustment can be performed on the same side
- Achieve smooth & precise movements even at low speed – Wider low-speed range for rotation (0.5s/90º).
 
                             
                            
                                And much more
                                
                                    - Sizes: 10, 15, 20, 30, 40
- Rotating angles: 90°, 180°, 270°
- Single and double vane
- Adjustable rotation time range: from 0.03 to 0.5 s/90°
- Torque up to 15.80 Nm
- Angle adjustment ranges up to 175°.
 
                             
                         
                     
                    
                 
     
        
            
            
                Product selection
                
                    Select the product variation you need.
                    
                        Please Reset Filters to modify your selection
                            
                     
                 
             
            
        
    
    
No results found for this product selection configuration    
    
No unique results found for this product selection configuration