Product selection
×

Go to details
Part number

My account

×

Product catalogue

Rod type, ball screw (24 VDC) - LEY, LEY-X#, 25A-LEY

Your everyday pushing & pulling solution

  • Meet any pushing or pulling challenge – Rod design
  • Boost your productivity & speed up your start-up – Battery-less absolute encoder. Up to 800 mm/s speed, 10000 mm/s² acceleration.
  • Work it any way – Selectable motor and mounting positions. High-precision type. Able to work horizontally or vertically. Many accessories for mounting variations.
  • Accommodate it in any location – Suitable for either secondary battery manufacturing or IP67 enclosure rating needs.

And much more

  • Body size: 16, 25, 32, 40
  • Stroke: 30 to 500 mm
  • Compatible encoders: battery-less absolute, incremental
  • Step or servo motor
  • Horizontal/Vertical workload: up to 100/46 kg.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Size
Motor Mounting Position
Motor Type
Lead Screw
Stroke
Motor
Rod End Thread
Mounting
Actuator Cable Length
Controller Type
I/O cabling for LEC controllers
Protocol
Suffix
Controller Mounting
I/O cabling for JXC Controllers & communication plug connector