Product selection
×

Go to details
Part number

My account

×

Product catalogue

SGH

High-pressure, low consumption, super cool

  • Improve machining accuracy and reduce maintenance - Suitable even for high-pressure work up to 14 MPa
  • Save energy - Low power consumption of 1.8 W or less
  • Reduce costs and maintenance - Long product life of 3 million cycles.

And much more

  • Port size: 3/8, 1/2, 3/4, 1
  • Pressure specifications: 3 MPa, 7 MPa, 10 MPa or 14 MPa
  • Available threads: Rc, G (ISO1179-1), NPT, NPTF
  • Seal material: NBR or FKM.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Size
Valve Type
Seal Material
Pressure Range
Thread
Port Size
Bracket