Product selection
×

Go to details
Part number

My account

×

Product catalogue

2 Finger Gripper, Parrallel Style, Standard - MHZ2

  • Maximum gripping force per finger 43.5 N at 0.5 MPa
  • Double acting and single acting
  • Repeatability: ±0.01mm
  • Max. operating frequency: 180 c.p.m.

Configure your product

 
Bore Size
Action
Finger Position
Body Option
Auto Switch
Lead Wire or Pre-wired Connector
Number