Product selection
×

Go to details
Part number

My account

×

Factory assessment tool

SMC - Factory Assessment Tool

Basic factory parameters

Type of industry:
Power of all compressors (kW):
Compressed air pressure (bar):
Hours per year operation:
Frequency of leak detection work in whole factory per year (x/year):
Age of the factory:
Total compressed air flow (Nm³/h):
Total cost of energy (€/kWh):
Flow and pressure monitoring is it used and recorded?:
Are there audible leaks of compressed air?:
Is the compressed air supply shut off to the machines or production lines when they are not used?:

Number and type of production lines or machines

Type 1: 1-6 actuators and valves
...Are there air-blow nozzles?:
Type 2: 7-16 actuators and valves
...Are there air-blow nozzles?:
Type 3: 17 or more actuators and valves
...Are there air-blow nozzles?:
Type 4: Other configuration - e.g. number of process valves
Total expected energy saving in this factory:
%