Product selection
×

Go to details
Part number

My account

×

SMC SISTEMA library

Get information on safety related parameters for our products

SISTEMA is a safety integrity software tool for the evaluation of machine applications provided by the IFA (Institute for Occupational Safety and Health of the German Social Accident Insurance). This free of charge software wil help you calculating your safety function. More information can be found on the DGUV website.

SMC provides you SISTEMA libraries (Version 2) with safety related parameters for SMC products as download.

SISTEMA library file

Included languages: EN
File type: ZIP
File size: 0,267 MB
Last update: 2026-04-29

. .

Showing 1 to 50 of 110 entries
Display 10 | 20 | 50 | 100
Models Description Instruction Manual Declaration of conformity Reliability Data
(B10 / B10d)
Drawings
AKB Bushing Type Check Valve
AKH Check Valve with One-Touch Fitting
AKP Pilot Check Valve Compact Type
AQ#40F Quick Exhaust Valve with one touch fitting
AR-A Regulator
AR-B Regulator
AR-D Regulator
AS#000E Speed Controller with Residual Pressure Release Valve
AS-X785 Pilot Check Valve: Metal Body Type
ASN2 Metering Valve with Silencer
ASP Speed Controller with Pilot Check Valve
ASP (New) Speed Controllers with Pilot Check Valve
ASP-X352 Speed Control Valve with Manual Override Pilot Check Valve
AV(A)-A(-X2006) Soft Start-up Valve
C(P)96N-X3075 Cylinder with Brake/Lock
DXT1215 High Speed Pilot Operated 5 Port Solenoid Valve
EVSA7-6/8/10 5 port Air Operated Valve
EX245-FPS# Fieldbus system for input/output with PROFIsafe
EX245/VP/VG Residual Pressure Relief Valve Operation with EX245-FPSx PROFIsafe SI unit
EX260-FPS1 Compact fieldbus system for output with PROFIsafe
EX260-FSE1 SI Unit for Functional Safety over EtherCAT® (FSoE)
EX600-FVC1/2 Safety I/O module for CIP safety over EtherNet/IP
HF1B-VHS-D 3 Port Pressure Relief Valve with Locking Holes
IR1000/2000/3000-A Precision Regulator
IR1200/2200/3200-A Regulator
IRV Vacuum Regulator
JSX Direct Operated 2 Port Solenoid Valve
JSY 5 Port Solenoid Valve
JSY#100-X350 5 Port Solenoid Valve Plug-in Type with Spring Return Spool · JSY-X350
JSY#100R-X360 5 Port Solenoid Valve Plug-in Type with Spring Return Spool · JSY-X360
JSY#200-X25 5 Port Solenoid Valve Plug-in Type with Detent · JSY-X25
JSY-H  5-Port Clean Design Solenoid Valve  
JSY51M-250P-1# Self-monitoring safe exhaust valve
JXC9F (Safety manual and DoC) Step Motor Controller with STO sub-function with EtherNet/IP™
JXC9F (Standard manual) Step Motor Controller with STO sub-function with EtherNet/IP™
JXC9F (Supplementary manual) Step Motor Controller with STO sub-function with EtherNet/IP™
JXCEF (Safety manual and DoC) Step Motor Controller with STO sub-function with EtherCAT
JXCEF (Standard manual) Step Motor Controller with STO sub-function with EtherCAT
JXCEF (Supplementary manual) Step Motor Controller with STO sub-function with EtherCAT
JXCLF (Safety manual and DoC) Step Motor Controller with STO sub-function with IO-Link
JXCLF (Standard manual) Step Motor Controller with STO sub-function with IO-Link
JXCLF (Supplementary manual) Step Motor Controller with STO sub-function with IO-Link
JXCPF (Safety manual and DoC) Step Motor Controller with STO sub-function with PROFINET
JXCPF (Standard manual) Step Motor Controller with STO sub-function with PROFINET
JXCPF (Supplementary manual) Step Motor Controller with STO sub-function with PROFINET
KE Residual Pressure Release Valve with One-touch fitting
LECSB-T AC Servo Motor Driver with STO
LECSS-T AC Servo Motor Driver with STO
LVA/LVC High Purity Chemical Liquid Valve
LVQ Air Operated High Purity Chemical Liquid Valve

Please note that some SMC SISTEMA files may be in processing at this time. If you can’t find the product you are looking for in the list above, please contact your local SMC sales representative for more information.