Product selection
×

Go to details
Part number

My account

×

Product catalogue

Vacuum Unit. Ejector System/ Vacuum Pump System - ZQ*A

The all-in-one compact energy-saving solution

  • Achieve efficiency – Ejector, pump and manifold system in a single unit
  • Get compactness and lightness – Ideal solution for moving tools, 10.2 mm width and weight as low as 60 g
  • Reduce your running costs – Energy-saving digital vacuum switch for up to 90 % air consumption reduction
  • Smartly automate your monitoring process – IO-Link for online parameterization and extraction of numeric data.

And much more

  • Nozzle sizes: Ø 0.5, Ø 0.7, Ø 1.0
  • Suction flow rate of up to 22 l/min
  • Max. vacuum pressure of -80 kPa
  • Pressure switch variations
  • Available variations for non-standard environments: secondary batteries manufacturing
  • Various solenoid valve combinations (supply valve / release valve).

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Body type
Solenoid Valve Combination
Rated Voltage
Electrical Entry
Manual Override
Vacuum Pressure Switch
Vacuum Pressure Switch Unit
Vacuum Switch Electrical Entry
Fitting (V port)
Fitting (P port)
Option