Dairy industry
Milk is the source for hundreds of different products that constitute an essential part of our lives. Nevertheless, as versatile as it is, milk is also a delicate product, which must be treated and processed with the utmost care.
From SMC, we can be as versatile and careful as the process demands, thanks to our wide range of products for the different production requirements of dairies. We can provide a solution for all your needs, from heat-resistant products for the pasteurization stage, to hygienic design valves for the CIP areas.
Find a product for any requirement in your productive process
Fitting & tubing
Linear actuators
Guided actuators
Environmentally resistant actuators
Air treatment
TH Series
Benefit from great resistance to chemical substances as well as high temperatures
KP Series
Clean room blow-off and drive air systems
TP Series
Tubing to be used in clean room environments
KFG2 Series
Guarantee performance in highly corrosive environments, aggressive chemicals and extreme temperatures between -65 & 260°C
KQB2 Series
Benefit from great resistance to corrosive environments with temperatures up to 150 ºC
KQG2 Series
Benefit from great resistance to harsh and corrosive environments with temperatures up to 150 ºC
M Series
Check out our miniature fittings that can be used in corrosive, confined areas.
KK Series
Benefit from this instant connection method that will offer you a weight reduction
ASG Series
Suitable for areas where wash-down could degrade standard flow controls, such as food and packaging
CP96-C-X65 Series
ISO 15552 cylinder, double-acting, single/double rod with air cushion and bumper
CG5/CJ5 Series
Compatible with grease for food processing machines that meets FDA standards
MGP-Z-XC6 Series
Check our compact guide cylinder that assures a precise guide movement together with easy installation on your machine
MGQ Series
The solution for a linear actuator subject to high loads. Ideal for material handling applications
CG1-Z Series
Suitable for a wide range of applications such as clamping, pick and place and positioning across many industries
MGP-R/V-Z-Series
Ensure a precise movement in wash-down environments
CQ2-Z Series
Benefit from our wide variety of options available for this compact cylinder that eases the installation of auto switches on two surfaces
CQS Series
Take a look at SMC’s compact cylinder that is available for those small bore cylinder applications where saving space is required
CQM Series
Benefit from this compact cylinder that, with its guide rod and plate, allows workpieces to be directly mounted
CQU Series
To be used when space and weight are an issue, with both power and space saving performance
SFDA Series
Check out our in-line bacterial removal filter, FDA compliant
Fieldbus system
Directional control valves
HY(D)B Series
Check out our hygienic design rounded profile cylinder, with improved water resistance and easy wiping due to its round shape
HY(D)C Series
Compliant with ISO/VDMA specifications while benefiting with an improved water resistance due to a new lubricating construction
HY(D)G Series
Use our water-resistant guide rod cylinder
HY(D)Q Series
Benefit from the basic type hygienic design cylinder and how easy it is to wipe off its surface due to the new design
CG5-X2977 Series
Food grade gaskets and seals, laser marking and NSF-H1 grease
HF2-BAC Series
Purify air of bacteria with SMC’s air filter HF2-BAC, that will help to sanitise your compressed air
EX600 Series Increase the capabilities of your communications while enhancing your efficiency with easier maintenance
EX260 Series Cost-effective solution for your communications. Daisy-chain communication to reduce your costs and installation time
KFG2H-E Series
Certified for preventing liquid and foreign matter accumulation & with IP69K protection rating
KFG2H-C Series
Benefit from its reduced residual liquid accumulation
KFG2-F Series
For the use in highly corrosive environments, aggressive chemicals and extreme temperatures between -65 & 260°C
KQB2-F Series
When working on corrosive environments with temperatures as high as 150 ºC KQB2 is your solution
KQG2-F Series
To be used in harsh and corrosive environments with temperatures up to 150°C
JSY5000-H Series
Control your food production needs, to be used in harsh environments (IP69K) and with the option of IO-Link communication
SY New Series
Check out our all-purpose valve that offers an enclosure up to IP67 for harsh environments and a wide variety of flow rates (191-1751 l/min)
SY Series
SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a compact design
Fitting & Tubing
Actuators
TL Series
Benefit from the clean and chemical-resistant tubing of high purity (Super PFA). Max. operating temperature: 260 °C
AF-A-X440 Series
Benefit from SMC’s modular style air filter, with high-temperature resistance option
AR-B-X440 Series
Various pressure range settings to accommodate most applications, together with an option for high temperatures
AW-B-X440 Series
Take a look at SMC’s filter-regulator with high-temperature environment option
SRH Series
Clean regulator series SRH is a contamination controlled stainless steel regulator designed to minimise residual fluid
Process valves
Fittings & tubing
Fluoropolymer
LVA Series
Ensure gentle opening and closing that prevents the formation of micro-bubbles. Greatly increase seal life and reduce particle formation
LVC Series
Eliminate the possibility of residual liquid in pipe threads. In addition, the body has been designed for smooth flow with minimal internal dead space
VX3 Series
For use with a wide variety of fluids.
VND Series
The VN series is a combination of process valves that can be operated with pressure differential zero and comes in many variations. The VND series is for steam control.
TD Series
Processes requiring extra flexible, heat- and chemical-resistant tubing now have the answer with our new Series TD/TID tubing range.
LQ Series
Benefit from the high-purity hyper fittings that allow use in chemical feeding, food industry, medical, semi-conductor, etc.
TU-X214 Series
Check out this tubing, safe for food production, that allows identifying circuits thanks to 8 different colours
TUL Series
Tube used when tube flexibility is needed, outer polyurethane layer and inner fluoropolymer layer
PF2D5 Series
Use it with de-ionized water and chemicals
SRF Series
Choose this product to regulate DI water and N2 gas in the clean room
PAF Series
This high-performance fluororesin pump is constructed with non-metallic body parts to ensure perfect compatibility when using high-purity chemicals
Electric actuators
Vacuum equipment
LEH Series
Aimed at workpieces that need soft and safe handling, with gripping check function. Basic type
LES Series
Compact and lightweight slide table for transfer applications
LZ Series
Choose this product for standard applications, compatible with LC3F2 driver
AC-D Series
Match the air purity classes compliant with ISO8573-1:2010, as well as preventing the accumulation of dust and foreign matter
AMS20/30/40/60 Series
Benefit from SMC’s air management system, that will save you energy, enhance your maintenance capabilities and help to digitalise your compressed air installation
C96 Series
Wide range and fast delivery option for your actuators
ZP3P Series
Check out SMC’s vacuum pad, blue-coloured to enable easy identification during contamination inspection
ZP3C Series
Benefit from ZP3C’s great resistance to highly abrasive surfaces
ZP3P-JT Series
Check SMC’s vacuum pad, blue-coloured to enable easy identification during contamination inspection. Bellows type
ZK2*A Series
Advanced vacuum unit (ejector/pump/manifold systems) with low noise and high-efficiency options
ZL1/3/6 Series
Try our energy-saving, large flow rate, 3-stage diffuser construction ejector
ZQ*A Series
Achieve efficiency thanks to having the ejector, pump and manifold system in a single unit
Ionizers
Measuring & detecting
IZT40/41/42 Series
Achieve fast and efficient static removal wherever you want. Bar and nozzle type ionizers adapted to work separately from the controller
IZG10 Series
Benefit from the easy holding grip and reduced operating force of SMC’s ionizer gun
IZD10 Series
Achieve a small and easy-to-mount electrostatic sensor
IZE11 Series
Take a look at the monitor for the electrostatic sensor
IZH10 Series
Take advantage of a handheld electrostatic meter